Start IAP Program

The following figure shows the sequence of Start IAP Program command execution.
Figure 1. Start IAP Program Sequence

When the Program the Image request is received from the GUI, the Data Store module sends an instruction to the Data Gen module via Mi-V to generate and send a control packet with Start IAP Program command. After receiving the status and the version number, the updated version number is passed to the GUI.