Start IAP Authentication

The following figure shows the sequence of Start IAP Authentication command execution.
Figure 1. Start IAP Authentication Sequence

When the Authenticate IAP Image request is received from the GUI, the Data Store module sends an instruction to the Data Gen module via Mi-V to generate and send a control packet with Start IAP Authentication command. After receiving the status and the version number, they are passed to the GUI.