CoreAPB3_0 (IAP Initiator)

The CoreAPB3 IP connects the peripherals, PF_SYSTEM_SERVICES, CoreSPI, and CoreGPIO as slaves to the Mi-V soft processor. This IP is configured as follows:
Figure 1. CoreAPB3 Configuration (IAP Initiator)
CoreAPB3_0 block interacts with Mi-V and has the following slave interfaces: