Get Target Version

The following figure shows the sequence of Get Target Version command execution.
Figure 1. Get Target Version Sequence

When the Get Target Version request is received from the GUI, the Data Store module sends an instruction to the Data Gen module via Mi-V to generate and send a control packet with Get Target Version command. After receiving the status and the version number, the version number is passed to the GUI.