Contents
Notice to Customers
1. Preface
1.1. Conventions Used in This Guide
1.2. Recommended Reading
2. Introduction
2.1. Installation and Documentation
2.1.1. Install MPLAB X IDE
2.1.2. Find MDB Documentation
2.2. Getting Started
2.2.1. Command Line Parameters
2.2.2. Invoking the MDB
2.3. Debugging Methods
2.3.1. Entering Commands Method
2.3.2. Programming a Production Image for Testing Purposes
2.3.3. Debugging a Device
2.4. Running a Command File Method
2.5. Using Multiple Instances of the MDB
3. MDB Reference
3.1. Help Commands
3.2. Classes of Commands
3.3. List of commands Within Classes
3.3.1. Breakpoint Commands
3.3.2. Data Commands
3.3.3. Device and Tool Commands
3.3.4. Others Commands
3.3.4.1. Tool Property Options Used with the Set Command
3.3.4.2. Simulator Options Used with the Set Command
3.3.5. Programming Commands
3.3.6. Running Commands
3.3.7. Stack Commands
4. Revision History
The Microchip Website
Product Change Notification Service
Customer Support
Product Identification System
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System
Worldwide Sales and Service