17.5.6.2 Registers Related to Bypass Operation
The following are the registers related to the Bypass Operation:
- UDDRC_DBG0.DISABLE_ACT_BYPASS
- UDDRC_DBG0.DISABLE_RD_BYPASS
For more information about these registers, see Register Descriptions.
The following are the registers related to the Bypass Operation:
For more information about these registers, see Register Descriptions.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.