17.5.14 Power Saving Features
The UDDRC supports various SDRAM power saving modes, such as Precharge Power-down, Self-refresh, Deep Power-down, Maximum Power Saving, and support for disabling clock to the DRAM through dfi_dram_clk_disable.
Refer to Self-refresh mode entering and exiting procedures in the section "Electrical Characteristics".