12.2.17 IB Clock Boundary Synchronization Scheme Register
Name: | NICGPV_IB_SYNC_MODEx |
Offset: | 0x0C2020 + x*0x1000 [x=0..1] |
Reset: | 0x00000004 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SYNC_MODE[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 0 | 0 |
Bits 2:0 – SYNC_MODE[2:0] Read Issuing
Selects the required clock boundary synchronization scheme by programming the register value.
Value | Name | Description |
---|---|---|
0 | SYNC_1_TO_1 | sync 1:1 |
1 | SYNC_M_TO_1 | sync m:1 |
2 | SYNC_1_TO_N | sync 1:n |
3 | SYNC_M_TO_N | sync m:n |
4 | ASYNC | async |
5 | RESERVED | Reserved |
6 | RESERVED | Reserved |
7 | RESERVED | Reserved |