12.2.21 IB Issuing Functionality Modification Register

This register sets the block issuing capability to one outstanding transaction.
Name: NICGPV_IB_FN_MODx
Offset: 0x0C2108 + x*0x1000 [x=0..1]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       FN_MODE[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – FN_MODE[1:0] Issuing Functionality Mode

The register bits are active high.
ValueNameDescription
0 READ_ISS_OVERRIDE Read issuing.
1 WRITE_ISS_OVERRIDE Write issuing.