12.2.1 AMIB Bus Matrix Issuing Functionality Modification Register
Name: | NICGPV_AMIB_FN_MOD_BM_ISSx |
Offset: | 0x2008 + x*0x1000 [x=0..14] |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WRITE_ISS_OVERRIDE | READ_ISS_OVERRIDE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – WRITE_ISS_OVERRIDE Write Issuing Override
Value | Description |
---|---|
0 | No effect. |
1 | Write issuing capability is limited to one outstanding transaction. |
Bit 0 – READ_ISS_OVERRIDE Read Issuing Override
Value | Description |
---|---|
0 | No effect. |
1 | Read issuing capability is limited to one outstanding transaction. |