12.2.5 ASIB Maximum Number of Outstanding Transactions Register
This register is used to
program the maximum number of address requests for the AR and AW
channels.Name: | NICGPV_ASIB_MAX_OTx |
Offset: | 0x042110 + x*0x1000 [x=0..10] |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | AR_MAX_OTI[5:0] | |
Access | | | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| AR_MAX_OTF[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | AW_MAX_OTI[5:0] | |
Access | | | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AW_MAX_OTF[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 29:24 – AR_MAX_OTI[5:0] AR Maximum Outstanding Transaction
Integer
Corresponds to the
integer part of the maximum outstanding AR addresses.
Bits 23:16 – AR_MAX_OTF[7:0] AR Maximum Outstanding Transaction
Fraction
Corresponds to the
fractional part of the maximum outstanding AR addresses.
Bits 13:8 – AW_MAX_OTI[5:0] AW Maximum Outstanding Transaction
Integer
Corresponds to the
integer part of the maximum outstanding AW addresses.
Bits 7:0 – AW_MAX_OTF[7:0] AW Maximum Outstanding Transaction
Fraction
Corresponds to the
fractional part of the maximum outstanding AW addresses.