12.2.19 IB Long Burst Functionality Modification Register

This register is only present when downsizing to AXI4 is required.
Name: NICGPV_IB_FN_MOD_LBx
Offset: 0x0C202C + x*0x1000 [x=0..1]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        LB_MODE 
Access R/W 
Reset 0 

Bit 0 – LB_MODE Long Burst Mode

ValueNameDescription
0 DISABLED Long bursts cannot be generated at the output of the interface bus.
1 ENABLED Long bursts can be generated at the output of the interface bus.