12.2.13 ASIB Feedback Controlled Target Register

This register is used to program a target latency, in cycles, for the regulation of reads and writes.
Name: NICGPV_ASIB_TARGET_FCx
Offset: 0x042130 + x*0x1000 [x=0..10]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     AR_TGT_LATENCY[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 AR_TGT_LATENCY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     AW_TGT_LATENCY[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 AW_TGT_LATENCY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – AR_TGT_LATENCY[11:0] AR Channel Target Latency

Bits 11:0 – AW_TGT_LATENCY[11:0] AW Channel Target Latency