12.2.16 IB Bus Matrix Issuing Functionality Modification Register
Name: | NICGPV_IB_FN_MOD_BM_ISSx |
Offset: | 0x0C2008 + x*0x1000 [x=0..1] |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FN_MODE[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – FN_MODE[1:0] Issuing Functionality
Value | Name | Description |
---|---|---|
0 | READ_ISS_OVERRIDE | Read issuing. |
1 | WRITE_ISS_OVERRIDE | Write issuing. |