17.5.2.1 Registers Related to Port Arbiter
The following are the registers related to the Port Arbiter:
- UDDRC_SCHED
- UDDRC_SCHED1
- UDDRC_SCHED2
For more information about these registers, see Register Descriptions.
The following are the registers related to the Port Arbiter:
For more information about these registers, see Register Descriptions.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.