17.5.14.5 Registers Related to Power-Saving Features
The following registers are related to the power saving features:
- UDDRC_DRAMTMG5.t_cke
- Precharge power-down controls:
- UDDRC_PWRCTL.POWERDOWN_EN
- UDDRC_PWRTMG.POWERDOWN_TO_X32
- UDDRC_DRAMTMG1.T_XP
- Self-refresh controls:
- UDDRC_PWRCTL.SELFREF_SW
- UDDRC_PWRCTL.SELFREF_EN
- Deep power-down controls:
- UDDRC_PWRCTL.DEEPPOWERDOWN_EN
- UDDRC_PWRTMG.T_DPD_X4096
- Assertion of dfi_dram_clk_disable to disable the clocks to the DRAM controls:
- UDDRC_WRCTL.EN_DFI_DRAM_CLK_DISABLE
- UDDRC_DFITMG1.DFI_T_DRAM_CLK_DISABLE
- UDDRC_DFITMG1.DFI_T_DRAM_CLK_ENABLE
- UDDRC_DRAMTMG5.T_CKSRE
- UDDRC_DRAMTMG5.T_CKSRX
- UDDRC_DRAMTMG6.T_CKPDE
- UDDRC_DRAMTMG6.T_CKPDX
- UDDRC_DRAMTMG6.T_CKDPDE
- UDDRC_DRAMTMG6.T_CKDPDX
- UDDRC_DRAMTMG6.T_CKCSX
For more information about these registers, see Register Descriptions.