21.3.2 SENTx Control Register 2

Table 21-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: SENTxCON2
Offset: 0x0019C4, 0x0019E4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TICKTIMESYNCMAX[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 TICKTIMESYNCMAX[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 15:0 – TICKTIMESYNCMAX[15:0]

Module in Transmit Mode (RCVEN = 0):

TICKTIMESYNCMAX[15:0]: This register value specifies the period for the tick clock generator.

Module in Receive Mode (RCVEN = 1):

TICKTIMESYNCMAX[15:0]: This register value specifies the maximum time limit for a valid Sync period.