21.3.1 SENTx Control Register 1

Note:
  1. These bits have no function when RCVEN = 1.
  2. This bit has no function when RCVEN = 0.
  3. CCP3 OC output is internally connected with SENT1OUT pin, and CCP4 OC output is internally connected with SENT2OUT pin.
Table 21-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: SENTxCON1
Offset: 0x0019C0, 0x0019E0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON SIDL RCVENTXMTXPOLCRCEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 PPPSPCEN PS NIBCNT[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000110 

Bit 15 – ON SENTx Enable bit

ValueDescription
1Module is enabled
0Module is disabled

Bit 13 – SIDL SENTx Stop in Idle Mode bit

ValueDescription
1Module stops operation in Idle mode
0Module continues operation in Idle mode

Bit 11 – RCVEN SENTx Receive Enable bit

ValueDescription
1Module operates as a receiver
0Module operates as a transmitter

Bit 10 – TXM  SENTx Transmit Mode bit(1)

ValueDescription
1Module transmits data frame only when triggered using the SYNCTXEN status bit
0Module transmits data frame continuously while enabled

Bit 9 – TXPOL  SENTx Transmit Polarity bit(1)

ValueDescription
1Idle state of data output pin is low
0Idle state of data output pin is high

Bit 8 – CRCEN CRC Enable bit

In Receive Mode (RCVEN = 1):

1 = CRC verification is performed using the J2716 method

0 = CRC verification is not performed

In Transmit Mode (RCVEN = 0):

1 = CRC is calculated using the J2716 method

0 = CRC is not calculated

Bit 7 – PPP Pause Pulse Present bit

ValueDescription
1SENTx messages transmitted/received with Pause pulse
0SENTx messages transmitted/received without Pause pulse

Bit 6 – SPCEN  Short PWM Code Enable bit(2,3)

ValueDescription
1SPC control from external source is enabled
0SPC control from external source is disabled

Bit 4 – PS Prescale Select bit

ValueDescription
11:4 (module clock is FSENT/4)
01:1 (module clock is FSENT)

Bits 2:0 – NIBCNT[2:0] Nibble Count Control bits

ValueDescription
111Reserved: do not use
110Six data nibbles per data packet
101Five data nibbles per data packet
100Four data nibbles per data packet
011Three data nibbles per data packet
010Two data nibbles per data packet
001One data nibble per data packet
000Reserved: do not use