31.2.5 Deadman Timer Count Register

Table 31-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DMTCNT
Offset: 0x3A10
Property: R/W

Bit 3130292827262524 
 COUNTER[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 COUNTER[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 COUNTER[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 COUNTER[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – COUNTER[31:0] Read Current Contents of DMT Counter bits