31.2.4 Deadman Timer Status Register

Table 31-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DMTSTAT
Offset: 0x3A0C
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BAD1BAD2DMTEVENT    WINOPN 
Access RRRR 
Reset 0000 

Bit 7 – BAD1 BAD STEP1 Value Detect bit

This bit is cleared by a Reset or a successful post NMI clear sequence bit.

ValueDescription
1Incorrect STEP1[7:0] value was detected
0Incorrect STEP1[7:0] value was not detected

Bit 6 – BAD2 BAD STEP2 Value Detect bit

This bit is cleared by a Reset or a successful post NMI clear sequence bit.

ValueDescription
1Incorrect STEP2[7:0] value was detected
0Incorrect STEP2[7:0] value was not detected

Bit 5 – DMTEVENT Deadman Timer Event bit

This bit is cleared by a Reset or a successful post NMI clear sequence bit.

ValueDescription
1DMT counter expired, or a BAD1 or BAD2 step occurred
0No errors detected

Bit 0 – WINOPN Deadman Timer Clear Window bit

ValueDescription
1Deadman Timer clear window is open
0Deadman Timer clear window is not open