31.2.3 Deadman Timer Clear Register

Table 31-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DMTCLR
Offset: 0x3A08
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 STEP2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – STEP2[7:0] Clear Enable bits

ValueDescription
00001000bClears STEP1 (DMTPRECLR[15:8]), STEP2 (DMTCLR[7:0]), and the Deadman Timer (STEP2) if, and only if, preceded by correct loading of the Preclear Enable bits (STEP1) in the correct sequence. The write to the STEP2 bits field may be verified by reading DMTCNT and observing the counter being reset.
All other write patternsSets BAD2 Flag; the value in the STEP1 bits will remain unchanged and the new value being written to the STEP2 bits will be captured.