13.3.1 DMA Module Control Register

Table 13-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DMACON
Offset: 0x2300

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON SIDL      
Access R/WR/W 
Reset 00 
Bit 76543210 
        PRIORITY 
Access R/W 
Reset 0 

Bit 15 – ON DMA Module Enable bit

ValueDescription
1Enables DMA module
0Disables module and terminates all active DMA operation(s)

Bit 13 – SIDL DMA Stop in Idle bit

ValueDescription
1Module stops operation when system enters Idle mode
0Module continues operation when system enters Idle mode

Bit 0 – PRIORITY Channel Priority Scheme Selection bit

ValueDescription
1Round robin scheme
0Fixed priority scheme