13.3.10 DMA Channel x Count Register

Table 13-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DMAxCNT
Offset: 0x2324, 0x2350, 0x237C, 0x23A8, 0x23D4, 0x2400

Bit 3130292827262524 
 CNT[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CNT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CNT[31:0] Count bits

The CNT[31:0] bit indicates the number of pending transfers. The count bits are decremented for every completed transfer. The bits are automatically reloaded in "Repeated" transfer modes.