32.2.3 Peripheral Module Disable 2 Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | PMD2 |
| Offset: | 0x3A48 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CLC4MD | CLC3MD | CLC2MD | CLC1MD | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DACMD | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DMAMD | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SENT2MD | SENT1MD | I2C2MD | I2C1MD | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 27 – CLC4MD CLC 4 Module Disable bit
| Value | Description |
|---|---|
| 1 | CLC 4 module is disabled |
| 0 | CLC 4 module is enabled |
Bit 26 – CLC3MD CLC 3 Module Disable bit
| Value | Description |
|---|---|
| 1 | CLC 3 module is disabled |
| 0 | CLC 3 module is enabled |
Bit 25 – CLC2MD CLC 2 Module Disable bit
| Value | Description |
|---|---|
| 1 | CLC 2 module is disabled |
| 0 | CLC 2 module is enabled |
Bit 24 – CLC1MD CLC 1 Module Disable bit
| Value | Description |
|---|---|
| 1 | CLC 1 module is disabled |
| 0 | CLC 1 module is enabled |
Bit 16 – DACMD Comparator 1 Module Disable bit
| Value | Description |
|---|---|
| 1 | CMP1 Module is disabled |
| 0 | CMP1 Module is enabled |
Bit 8 – DMAMD DMA Module Disable bit
| Value | Description |
|---|---|
| 1 | DMA module is disabled |
| 0 | DMA module is enabled |
Bit 5 – SENT2MD SENT 2 Module Disable bit
| Value | Description |
|---|---|
| 1 | SENT 2 module is disabled |
| 0 | SENT 2 module is enabled |
Bit 4 – SENT1MD SENT 1 Module Disable bit
| Value | Description |
|---|---|
| 1 | SENT 1 module is disabled |
| 0 | SENT 1 module is enabled |
Bit 1 – I2C2MD I2C 2 Module Disable bit
| Value | Description |
|---|---|
| 1 | I2C 2 module is disabled |
| 0 | I2C 2 module is enabled |
Bit 0 – I2C1MD I2C 1 Module Disable bit
| Value | Description |
|---|---|
| 1 | I2C 1 module is disabled |
| 0 | I2C 1 module is enabled |