32.2.4 Peripheral Module Disable 3 Register

Table 32-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PMD3
Offset: 0x3A4C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       ADC2MDADC1MD 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
        OPAMPMD 
Access R/W 
Reset 0 
Bit 76543210 
    BISS1MD   QEI1MD 
Access R/WR/W 
Reset 00 

Bit 17 – ADC2MD ADC 2 Module Disable bit

ValueDescription
1ADC 2 module is disabled
0ADC 2 module is enabled

Bit 16 – ADC1MD ADC 1 Module Disable bit

ValueDescription
1ADC 1 module is disabled
0ADC 1 module is enabled

Bit 8 – OPAMPMD Op Amp 1 Module Disable bit

ValueDescription
1OPA1 module is disabled
0OPA1 module is enabled

Bit 4 – BISS1MD BiSS 1 Module Disable bit

ValueDescription
1

BiSS 1 module is disabled

0

BiSS 1 module is enabled

Bit 0 – QEI1MD QEI 1 Module Disable bit

ValueDescription
1

QEI 1 module is disabled

0

QEI 1 module is enabled