32.2.2 Peripheral Module Disable 1 Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | PMD1 |
| Offset: | 0x3A44 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SPI3MD | SPI2MD | SPI1MD | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| U3MD | U2MD | U1MD | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| T1MD | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCP4MD | CCP3MD | CCP2MD | CCP1MD | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 26 – SPI3MD SPI3 Module Disable bit
| Value | Description |
|---|---|
| 1 |
SPI3 module is disabled |
| 0 |
SPI3 module is enabled |
Bit 25 – SPI2MD SPI2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
SPI2 module is disabled |
| 0 |
SPI2 module is enabled |
Bit 24 – SPI1MD SPI1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
SPI1 module is disabled |
| 0 |
SPI1 module is enabled |
Bit 18 – U3MD UART3 Module Disable bit
| Value | Description |
|---|---|
| 1 |
UART3 module is disabled |
| 0 |
UART3 module is enabled |
Bit 17 – U2MD UART2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
UART2 module is disabled |
| 0 |
UART2 module is enabled |
Bit 16 – U1MD UART1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
UART1 module is disabled |
| 0 |
UART1 module is enabled |
Bit 11 – T1MD Timer 1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
Timer 1 module is disabled |
| 0 |
Timer 1 module is enabled |
Bit 3 – CCP4MD CCP 4 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 4 module is disabled |
| 0 |
CCP 4 module is enabled |
Bit 2 – CCP3MD CCP 3 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 3 module is disabled |
| 0 |
CCP 3 module is enabled |
Bit 1 – CCP2MD CCP 2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 2 module is disabled |
| 0 |
CCP 2 module is enabled |
Bit 0 – CCP1MD CCP 1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CCP 1 module is disabled |
| 0 |
CCP 1 module is enabled |