22.3.5.4 Clock Frequencies for RS422 Interfaces
BiSS is commonly used with RS422 and RS485 interfaces. BiSS is able to match the SSI protocol easily as long as proper lengths of cable and speeds are set. For an approximation of different cable lengths for RS422 interfaces, refer to Table 22-17.
| Cable Length | Clock Frequency |
|---|---|
| up to 10m | 10 MHz |
| up to 25m | 5 MHz |
| up to 60m | 2 MHz |
| up to 100m | 1 MHz |
| up to 200m | 500 KHz |
| up to 500m | 200 KHz |
| up to 1000m | 100 KHz |
|
Note:
| |