17.4.4 External Count with External Gate Mode
In this mode, the QEAx/EXTCNT input is considered as an external count signal. If the GATEN bit in the QEIx Control register (QEIxCON[2]) is set, and QEBx/DIR/GATE = 0, the QEBx/DIR/GATE input will inhibit the counter signal. If the GATEN bit is cleared, the gate signal does not affect the counter operation. The default count direction is positive. If the CNTPOL bit in the QEIx Control register (QEIxCON[3]) is set, the count direction is negative. Figure 17-4 illustrates the timing diagram of an external count with External Gate mode operation.