8.2.1 User Configuration Areas Protection Register

Note:
  1. WPUCA Reset value is based on the WPUCA[1:0] (FCP[3:2]) Configuration bits settings in the UCA area. WPUCA Write Protection bit does not apply in ICSP programming mode.
  2. WPUCB is reset to 1 if the FWPUCB Configuration Word is programmed in the UCB area.
  3. EPUCB is reset to 1 if the FEPUCB Configuration Word is programmed in the UCB area.
Table 8-1. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: UCPROT
Offset: 0x2E0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      WPUCAWPUCBEPUCB 
Access R/SR/SR/S 
Reset xxx 

Bit 2 – WPUCA  UCA Write Protect Enable bit(1)

Write 1 to set; writing 0 has no effect
ValueDescription
1UCA is write-protected (cannot be programmed or erased)
0UCA is not write-protected

Bit 1 – WPUCB  UCB Write Protect Enable bit(2)

Write 1 to set; writing 0 has no effect
ValueDescription
1UCB is write-protected (cannot be programmed or erased)
0UCB is not write-protected

Bit 0 – EPUCB  UCB Erase Protect Enable bit(3)

Write 1 to set; writing 0 has no effect
ValueDescription
1UCB is erase protected (cannot be programmed or erased)
0UCB is not erase protected