8.2.5 Protection Region x Start
Address Offset Register
Note:
Register is read-only unless
RTYPE[1:0] bits are ‘11’ and LOCK[1:0] bits (PRLOCK[1:0])
are ‘11’. Firmware configurable region descriptors are
locked (read-only) at Reset and must be unlocked with a write to PRLOCK
before being modified.
Start address offset is a
first byte offset from the beginning of the user program Flash (0x800000
address).
Start address value is loaded from Configuration Words. For example, to
configure the start address as 0x812000, the START value can be
0x12000.
Bits 22:16 – START[22:16]
Most Significant bits of the Protection Region First Byte Address
Offset(1,2)
Bits 15:12 – START[15:12]
Most Significant bits of the Protection Region First Byte Address
Offset(1,2)
Bits 11:8 – START[11:8] Least Significant
bits of the Protection Region First Byte Address Offset. Fixed value
0x000.
Bits 7:0 – START[7:0] Least Significant
bits of the Protection Region First Byte Address Offset. Fixed value
0x000.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.