8.2.9 Peripheral Access Control Register 2

Table 8-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PACCON2
Offset: 0x1E84

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  MBISTCONWR RPCONWRWDTCONWRCM2RANGEWRCM2CONWRCM3RANGEWR 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  MBISTCONLK RPCONLKWDTCONLKCM4RANGELKCM4CONLKCM3RANGELK 
Access S/RS/RR/WR/WR/WR/W 
Reset 001111 

Bit 22 – MBISTCONWR MBIST Control Register Write Enable bit

ValueDescription
1Register is writable
0Register is not writable

Bit 20 – RPCONWR Peripheral Remapping Configuration Register Write Enable bit

ValueDescription
1Register is writable
0Register is not writable

Bit 19 – WDTCONWR Watchdog Timer Control Register Write Enable bit

ValueDescription
1Register is writable
0Register is not writable

Bit 18 – CM2RANGEWR Clock Monitor 2 Range (CM2WINPR - CM2LWARN) Write Enable bit

ValueDescription
1Register is writable
0Register is not writable

Bit 17 – CM2CONWR Clock Monitor 2 Control Register Write Enable bit

ValueDescription
1Register is writable
0Register is not writable

Bit 16 – CM3RANGEWR Clock Monitor 3 Range (CM3WINPR - CM3LWARN) Write Enable bit

ValueDescription
1Register is writable
0Register is not writable

Bit 6 – MBISTCONLK MBIST Control Register Lock bit

ValueDescription
1Register is write locked
0Register is not write locked

Bit 4 – RPCONLK Peripheral Remapping Configuration Register Lock bit

ValueDescription
1Register is write locked
0Register is not write locked

Bit 3 – WDTCONLK Watchdog Timer Control Register Lock bit

ValueDescription
1Register is writable
0Register is not writable

Bit 2 – CM4RANGELK Clock Monitor 4 Range (CM4WINPR - CM4LWARN) Lock bit

ValueDescription
1Register is writable
0Register is not writable

Bit 1 – CM4CONLK Clock Monitor 4 Control Register Lock bit

ValueDescription
1Register is writable
0Register is not writable

Bit 0 – CM3RANGELK Clock Monitor 3 Range (CM3WINPR - CM3LWARN) Lock bit

ValueDescription
1Register is writable
0Register is not writable

Bit 0 – IOIM12CONWR IOIM 12 Control Register Write Enable bit

ValueDescription
1Register is writable
0Register is not writable