20.5.3.8 Bus Collision During a Stop Condition
If the host software loses track of the state of the I2C bus, many existing conditions can cause a bus collision during a Stop condition. In this case, the host generating the Stop condition will lose arbitration and generate a bus collision interrupt. The HSBCL (I2CxSTAT2[25]) bit will be set to collision during stop condition.