Software Shutdown
The user application may invoke a shutdown event at any time by setting the SSDG control bit (CCPxCON2[12]). This bit behaves exactly like an external shutdown source, except that the polarity of the control bit is inverted. A shutdown event will be caused whenever the SSDG bit is set. The module output pins go to their programmed shutdown state and remain in that condition until the SSDG bit is cleared in software. The software shutdown feature may be used by itself or in parallel with an external source.
Note: 
            
    - The user may also need to clear the ASEVT status bit if automatic restarts are not enabled.
 - Any enabled shutdown source selected by the ASDGx bits and the SSDG software shutdown bit has priority over a software write to the ASEVT bit. The Fault condition cannot be exited unless all shutdown sources are inactive.