2.5 Start Condition
The I2C specification defines a Start condition as the transition of the SDA line from an idle state (logic high level) to an active state (logic low level) while the SCL line is idle (see figure below). The Start condition is always initiated by the master and signifies the beginning of a transmission.
- See device data sheet for Start condition hold time parameters.
- SDA hold time are configured via the SDAHT<1:0> bits.
According to the I2C specification, a bus collision cannot occur
on a Start condition. The Bus Free (BFRE) bit is used by module hardware to indicate the
status of the bus. The Bus Free Time (BFRET<1:0>) bits define the amount of
I2C clock cycles that master hardware must detect while the bus is idle
before the BFRE bit is asserted. When the BFRE bit is set (BFRE = 1),
the bus is considered in an idle state, and a master device may issue a Start condition.
If there is more than one master on the bus (Multi-Master mode), and both attempt to
issue a Start condition simultaneously, a bus collision will occur during the addressing
phase of communication.