40.13.7 Host Pipe Interrupt Clear Register
This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Pipe Interrupt Enable Set (PINTENSET) register.
This register is cleared by USB reset or when PEN[n] is zero.
Name: | PINTENCLRn |
Offset: | 0x0108 + n*0x20 [n=0..7] |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
STALL | TXSTP | PERR | TRFAIL | TRCPT1 | TRCPT0 | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 2 |
Bit 5 – STALL Received Stall Interrupt Disable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Received Stall interrupt Enable bit and disable the corresponding interrupt request.
Value | Description |
---|---|
0 | The received Stall interrupt is disabled. |
1 | The received Stall interrupt is enabled and an interrupt request will be generated when the received Stall interrupt Flag is set. |
Bit 4 – TXSTP Transmitted Setup Interrupt Disable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Transmitted Setup interrupt Enable bit and disable the corresponding interrupt request.
Value | Description |
---|---|
0 | The Transmitted Setup interrupt is disabled. |
1 | The Transmitted Setup interrupt is enabled and an interrupt request will be generated when the Transmitted Setup interrupt Flag is set. |
Bit 3 – PERR Pipe Error Interrupt Disable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Pipe Error interrupt Enable bit and disable the corresponding interrupt request.
Value | Description |
---|---|
0 | The Pipe Error interrupt is disabled. |
1 | The Pipe Error interrupt is enabled and an interrupt request will be generated when the Pipe Error interrupt Flag is set. |
Bit 2 – TRFAIL Transfer Fail Interrupt Disable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Transfer Fail interrupt Enable bit and disable the corresponding interrupt request.
Value | Description |
---|---|
0 | The Transfer Fail interrupt is disabled. |
1 | The Transfer Fail interrupt is enabled and an interrupt request will be generated when the Transfer Fail interrupt Flag is set. |
Bits 0, 1 – TRCPT Transfer Complete Bank x interrupt Disable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Transfer Complete interrupt Enable bit x and disable the corresponding interrupt request.
Value | Description |
---|---|
0 | The Transfer Complete Bank x interrupt is disabled. |
1 | The Transfer Complete Bank x interrupt is enabled and an interrupt request will be generated when the Transfer Complete interrupt x Flag is set. |