7.5.22 Init SRAM Service
Description
The SPI command “Init SRAM Service” initializes the service sramSerivce[sramServiceNr] with the service eepService[eepServiceNr].
The init process occurs within the main loop and takes approximately 200 µs. With this command, the parameters sramServiceNr and eepServiceNr are stored and a trigger bit is set.
These settings are stored in extReq.serviceInitConfig.
Command Frame
| Host |
0x1A |
sramServiceNr |
eepServiceNr |
| ATA8210/15 |
events.system |
events.events |
dummy |
Parameters
- 0x1A – Command ID
- sramSerivceNr – ServiceNr of the destination SRAM service
- eepServiceNr – ServiceNr of the source EEPROM service
Return Values
- events.system – Event byte (for details see SPI command “Get Event Bytes”)
- events.events – Event byte (for details see SPI command “Get Event Bytes”)
- dummy – Dummy byte (no information)