7.5.17 System Reset
Description
The SPI command “System Reset” configures the watchdog with the minimum timeout period and waits for a watchdog reset in an endless loop.
Command Frame
| Host |
0x15 |
0x00 |
| ATA8210/15 |
events.system |
events.events |
Parameters
- 0x15 – Command ID
- 0x00 – Dummy byte (no information)
Return Values
- events.system – Event byte (for details see SPI command “Get Event Bytes”)
- events.events – Event byte (for details see SPI command “Get Event Bytes”)