7.5.3 Get Event Bytes
Description
The Get Event Bytes SPI command returns the actual events.system,
events.events, events.power and events.config bytes to the host. After the Get Event
Bytes SPI command, the event bytes events.system, event.events and events.power are
cleared. The event byte events.config is not cleared as it contains the configuration of the
currently loaded service/channel configuration.
Command Frame
| Host |
0x04 |
0x00 |
0x00 |
0x00 |
| ATA8210/15 |
events.system |
events.events |
events.power |
events.config |
Parameters
- 0x04 – Command ID
- 0x00 – Dummy byte (no information)
- 0x00 – Dummy byte (no information)
- 0x00 – Dummy byte (no information)
Return Values
- events.system – Event byte for system events
- events.events – Event byte for event events
- events.power – Event byte for power events
- events.config – Event byte for config events
Register/Variable
|
Event Bytes | ||||||||
|
system (R15) |
SYS_ERR |
CMD_RDY |
SYS_RDY |
AVCCLOW |
LOWBATT |
SFIFO |
DFIFO_RX | — |
|
events (R14) |
IDCHKA |
WCOKA |
SOTA |
EOTA |
IDCHKB |
WCOKB |
SOTB |
EOTB |
|
power (R13) |
PWRON | — |
NPWRON6 |
NPWRON5 |
NPWRON4 |
NPWRON3 |
NPWRON2 |
NPWRON1 |
|
config (R12) |
PathB |
PathA |
ch[1:0] | — |
ser[2:0] | |||