7.5.21 Read Temperature Value
Description
The SPI command “Read Temperature Value” returns the temperature value of the latest measurement, which is stored in calib.sramTEMPH and calib.sramTEMPL.
Command Frame
| Host |
0x19 |
0x00 |
0x00 |
0x00 |
| ATA8210/15 |
events.system |
events.events |
tempVal_high |
tempVal_low |
Parameters
- 0x19 – Command ID
- 0x00 – Dummy byte (no information)
- 0x00 – Dummy byte (no information)
- 0x00 – Dummy byte (no information)
Return Values
- events.system – Event byte (For details, see SPI command “Get Event Bytes”.)
- events.events – Event byte (For details, see SPI command “Get Event Bytes”.)
- tempVal_high – calib.sramTEMPH
- tempVal_low – calib.sramTEMPL
The interpretation of the return values is not covered in this document. The customer
reads the temperature value via the Read SRAM/Register SPI command from
the SRAM variable calib.tempMeas. See Temperature Measurement from Related
Links.