7.5.19 Set Voltage Monitor
Description
This SPI command ”Set Voltage Monitor” configures the voltage monitor in the ATA8210/15. The voltage monitor level in the data byte is written to the voltage monitor control and status register (VMCSR).
Command Frame
| Host |
0x17 |
data |
| ATA8210/15 |
events.system |
events.events |
Parameters
- 0x17 – Command ID
- data – Voltage level
|
0x00 |
disabled |
|
0x01 |
2.0V |
|
0x02 |
2.1V |
|
0x03 |
2.2V |
|
0x04 |
2.3V |
|
0x05 |
2.4V |
|
0x06 |
2.5V |
|
0x07 |
2.6V |
|
0x08 |
2.7V |
|
0x09 |
2.8V |
|
0x0A |
2.9V |
|
0x0B |
3.0V |
|
0x0C |
3.1V |
|
0x0D |
3.2V |
|
0x0E |
3.3V |
|
0x0F |
3.4V |
Return Values
- events.system – Event byte (for details see SPI command “Get Event Bytes”)
- events.events – Event byte (for details see SPI command “Get Event Bytes”)