7.5.24 Get RSSI Value
Description
The Get RSSI Value SPI command returns the current RSSI average and peak value.
To trigger an RSSI measurement, use the Start RSSI Measurement SPI
command. Calculate the signal power of the watched 50Ω antenna input can be calculated
by formula (1) on RSSI Measurement. See RSSI Measurement from Related
Links
Command Frame
| Host | 0x1C | 0x00 | 0x00 | 0x00 |
| ATA8210/15 | events.system | events.events | RSSAV | RSSPK |
Parameters
- 0x1C – Command ID
- 0x00 – Dummy byte (no information)
- 0x00 – Dummy byte (no information)
- 0x00 – Dummy byte (no information)
Return Values
- events.system – Event byte (see Get Event Bytes from Related Links)
- events.events – Event byte (see Get Event Bytes from Related Links)
- RSSAV – Last measured RSSI average value
- RSSPK – Last measured RSSI peak value