3.11.12.2 Channel-Specific Configuration
This section contains the channel-specific part of a service configuration.
FFREQ[2:0]
The FFREQ[2:0] variables are a copy of the fractional frequency registers (FFREQ[2:1]L/M/H) and contain the base frequency setting for the fractional-N PLL. For more details on the functional description, see Demodulation Settings from Related Links. For more details on the hardware description, see Fractional-N PLL from Related Links.
Address Ser0/Ch0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0139 | FFREQ[0] | FFREQL[7:0] | |||||||
0x013A | FFREQ[1] | FFREQM[7:0] | |||||||
0x013B | FFREQ[2] | FFREQH[7:0] | |||||||
Bits 7..0: FFREQL/M/H – Fractional Frequency Base Setting
FEMS
The FEMS variable is a copy of the RF Front End Main and Swallow control register (FEMS) and contains the main and swallow counter values of the fractional-N PLL. For more details on the functional description, see Demodulation Settings from Related Links. For more details on the hardware description, see Fractional-N PLL from Related Links.
Address Ser0/Ch0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x013C | FEMS | PLLM[3:0] | PLLS[3:0] | ||||||
Bits 7..4: PLLM[3:0] – PLL M Counter Divider Ratio
Bits 3..0: PLLS[3:0] – PLL S Counter Divider Ratio
FECR
The FECR variable is a copy of the RF Front End Control Register (FECR) and contains control settings of the fractional-N PLL. For more details on the functional description, see Demodulation Settings from Related Links. For more details on the hardware description, see Fractional-N PLL from Related Links.
Address Ser0/Ch0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x013D | FECR | — | — | ANPS | PLCKG | ADHS | ANDP | S4N3 | LBNHB |
Bits 7..6: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bit 5: ANPS – ASK not DPSK Switch.
This bit must be set to ‘0’ because the function is controlled by the firmware/SSM.
Bit 4: PLCKG – PLL Lock Detect Gate
This bit must be set to ‘0’ because the function is controlled by the firmware/SSM.
Bit 3: ADHS – ADC High Sample Rate
This bit must be set to ‘0’ because the function is controlled by the firmware/SSM.
Bit 2: ANDP – Antenna Damping
This bit must be set to ‘0’ because the function is controlled by the firmware/SSM.
Bit 1: S4N3 – Select 433 MHz not 315 MHz Band
Bit 0: LBNHB – Select Low-Band not High-Band