3.11.12.1 Service-Specific Configuration
This configuration contains the service-specific part of a service configuration.
CHCR
The CHCR variable is a copy of the channel filter configuration register (CHCR) and contains the channel filter configuration settings. For more details on the functional description, see Channel Filter from Related Links. For more details on the hardware description, see RX Digital Signal Processing (RX DSP) from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00BB | CHCR | — | — | — | — | BWM[3:0] | |||
Bits 7..4: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bits 3..0: BWM – Bandwidth Mode
CHDN
The CHDN variable is a copy of the channel filter down-sampling register (CHDN) and contains the channel filter down-sampling settings. For more details on the functional description, see Channel Filter from Related Links. For more details on the hardware description, see RX Digital Signal Processing (RX DSP) from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00BC | CHDN | — | — | ADCDN | BBDN[4:0] | ||||
Bits 7..6: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bit 5: ADCDN – ADC Down Sampling Configuration
Bits 4..0: BBDN[4:0] – Baseband Filter Down Sampling Ratio
CHSTARTFILTER
The CHSTARTFILTER variable is a copy of the SSM filter bandwidth register (SSMFBR) and contains the channel filter start-up time settings. For more details on the functional description, see Channel Filter from Related Links. For more details on the hardware description, see Sequencer State Machine from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00BD | CHSTARTFILTER | — | — | PLDT | HADT | DFDT | FID[2:0] | ||
Bits 7..6: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bit 5: PLDT – PLL Lock Delay Time
Bit 4: HADT – Half Antenna Damping Delay Time
Bit 3: DFDT – Double Filter Delay Time
Bits 2..0: FID – Filter Delay
DMCDA, DMCDB
The DMCDA/B variables are a copy of the demodulator carrier detect registers (DMCDA/B) and contain the demodulator carrier detect settings for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see Demodulator and Signal Checks from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00BE | DMCDA | DMCTA[2:0] | DMCLA[4:0] | ||||||
0x00BF | DMCDB | DMCTB[2:0] | DMCLB[4:0] | ||||||
Bits 7..5: DMCTA/B[2:0] – Demodulator Carrier Detect Time for Path A/B
Bits 4..0: DMCLA/B[4:0] – Demodulator Carrier Detect Limit for Path A/B
DMCRA, DMCRB
The DMCRA/B variables are a copy of the demodulator control registers (DMCRA/B) and contain the demodulator control settings for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see Demodulator and Signal Checks from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00C0 | DMCRA | DMARA | SY1TA | SASKA | DMPGA[4:0] | ||||
0x00C1 | DMCRB | DMARB | SY1TB | SASKB | DMPGB[4:0] | ||||
Bit 7: DMARA/B – Demodulator Automatic Restart on Path A/B
Bit 6: SY1TA/B – Symbol Check with 1T only on Path A/B
Bit 5: SASKA/B – Select ASK Input for Path A/B
Bits 4..0: DMPGA/B[4:0] – Demodulator PLL Loop Gain for Path A/B
DMDRA, DMDRB
The DMDRA/B variables are a copy of the demodulator data rate registers (DMDRA/B) and contain the demodulator data rate settings for path A and path B. For more details on the functional description, see Demodulation Settings from Related Links. For more details on the hardware description, see Demodulator and Signal Checks from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00C2 | DMDRA | DMDNA[3:0] | DMAA[3:0] | ||||||
0x00C3 | DMDRB | DMDNB[3:0] | DMAB[3:0] | ||||||
Bits 7..4: DMDNA/B – Demodulator Down Sampling on Path A/B
Bits 3..0: DMAA/B – Demodulator Moving Average Data Rate Factor on Path A/B
DMMA, DMMB
The DMMA/B variables are a copy of the demodulator mode registers (DMMA/B) and contain the demodulator operating mode settings for path A and path B. For more details on the functional description, see Demodulation Settings from Related Links. For more details on the hardware description, see Demodulator and Signal Checks from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00C4 | DMMA | DMNEA | DMHA | DMPA | DMATA[4:0] | ||||
0x00C5 | DMMB | DMNEB | DMHB | DMPB | DMATB[4:0] | ||||
Bit 7: DMNEA/B – Demodulator NRZ Enable for Path A/B
Bit 6: DMHA/B – Demodulator Hold Mode for Path A/B
Bit 5: DMPA/B – Demodulator Received Data Polarity for Path A/B
Bits 4..0:DMATA/B[4:0] – Demodulator Amplitude Threshold for Path A/B
EOT1A, EOT1B
The EOT1A/B variables are a copy of the end of telegram conditions 1 registers (EOTC1A/B) and contain the EOT configuration during WUP check for path A and path B. For more details on the functional description, see RX Telegram Handling from Related Links. For more details on the hardware description, see RX DSP Control from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00C6 | EOT1A | EOTBFE | RRFEA | TELREA | TMOFEA | MANFEA | SYTFEA | AMPFEA | CARFEA |
0x00C7 | EOT1B | EOTAFE | RRFEB | TELREB | TMOFEB | MANFEB | SYTFEB | AMPFEB | CARFEB |
Bit 7: EOTB/AFE – End of Telegram on Path B/A Fail Enable
Bit 6: RRFEA/B – RSSI Range Fail Enable on Path A/B
Bit 5: TELREA/B – Telegram Length Reached Enable on Path A/B
Bit 4: TMOFEA/B – Time-out Fail Enable on Path A/B
Bit 3: MANFEA/B – Manchester Coding Fail Enable on Path A/B
Bit 2: SYTFEA/B – Symbol Timing Check Fail Enabled on Path A/B
Bit 1: AMPFEA/B – Demodulation Amplitude Check Fail Enable on Path A/B
Bit 0: CARFA/B – Carrier Check Fail Enable on Path A/B
EOT2A, EOT2B
The EOT2A/B variables are a copy of the end of telegram conditions 2 registers (EOTC2A/B) and contain the EOT configuration during SFID check for path A and path B. For more details on the functional description, see RX Telegram Handling from Related Links. For more details on the hardware description, see RX DSP Control from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00C8 | EOT2A | EOTBFE | RRFEA | TELREA | TMOFEA | MANFEA | SYTFEA | AMPFEA | CARFEA |
0x00C9 | EOT2B | EOTAFE | RRFEB | TELREB | TMOFEB | MANFEB | SYTFEB | AMPFEB | CARFEB |
See EOT1A, EOT1B variables for the bit descriptions.
EOT3A, EOT3B
The EOT3A/B variables are a copy of the end of telegram conditions 3 registers (EOTC3A/B) and contain the EOT configuration during payload reception for path A and path B. For more details on the functional description, see RX Telegram Handling from Related Links. For more details on the hardware description, see RX DSP Control from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00CA | EOT3A | EOTBFE | RRFEA | TELREA | TMOFEA | MANFEA | SYTFEA | AMPFEA | CARFEA |
0x00CB | EOT3B | EOTAFE | RRFEB | TELREB | TMOFEB | MANFEB | SYTFEB | AMPFEB | CARFEB |
See EOT1A, EOT1B variables for the bit descriptions.
FEALR_FEANT
The FEALR_FEANT variable contains the antenna-related settings of the RF front end antenna registers (FEALR and FEANT).
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00CC | FEALR_FEANT | — | — | FEALR.RNGE[1:0] | FEANT.LVLC[3:0] | ||||
FEALR_FEANT is always set to 0x00.
FEVCO
The FEVCO variable is a copy of the RF front end VCO and PLL control register (FEVCO) and contains the front end VCO control settings. For more details on the hardware description, see VCO from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00CF | FEVCO | VCOB[3:0] | CPCC[3:0] | ||||||
Bits 7..4: VCOB[3:0] – VCO Bias
Bits 3..0: CPCC[3:0] – Charge Pump Current Control
FEVCT
The FEVCT variable is a copy of the RF front end VCO tuning register (FEVCT) and contains VCO tuning control settings. For more details on the functional description, see VCO Tuning from Related Links. For more details on the hardware description, see VCO from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00D0 | FEVCT | — | — | — | — | FEVCT[3:0] | |||
Bits 7..4: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bits 3..0: FEVCT[3:0] – Front-end VCO Tuning Control Initial value for the VCO tuning. The default value is 7.
FREQoffset
The FREQoffset variable contains the frequency offset for sub-channeling. For more details on the functional description, see Subchanneling from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00D1 | FREQoffset[0] | FREQoffset[7:0] | |||||||
0x00D2 | FREQoffset[1] | FREQoffset[15:8] | |||||||
The FREQoffset value can be calculated by the following equation:
foffset – RF offset between sub-channels in Hz (0-1,000,000 Hz)
- 17 for High-band (836-956 MHz)
- 18 for Low-band (310-477 MHz)
fXTO – XTO frequency in Hz
IF
The IF variable contains the intermediate frequency setting.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00DB | IF[0] | IF[7:0] | |||||||
0x00DC | IF[1] | IF[15:8] | |||||||
The IF value can be calculated by the following equation:
fRF – RF in Hz
fXTO – XTO frequency in Hz
- 17 for High-band (836-956 MHz)
- 18 for Low-band (310-477 MHz)
- 1225 for Low-band 310-318 MHz
- 1728 for Low-band 418-477 MHz
- 3457 for High-band 836-956 MHz
RDOCR
The RDOCR variable contains the receive output control settings. For more details on the functional description, see RXMode(buffered) from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00DD | RDOCR | — | 0 | 0 | ETRPB | ETRPA | TMDS[1:0] | — | |
Bit 7: Reserved Bit
This bit is reserved for future use and must be set to ‘0’.
Bit 6: Reserved Bit
This bit must always be set to ‘0’.
Bit 5: Reserved Bit
This bit must always be set to ‘0’.
Bit 4: ETRPB – Enable Raw Transparent Output Path B to Pin 19/TRPB
Bit 3: ETRPA – Enable Raw Transparent Output Path A to Pin 16/TRPA
Bits 2..1: TMDS[1:0] – Transparent Mode Data Select
In transparent receive mode, the TMDS bits are irrelevant because the data selection is done by the firmware and the SSM. In buffered receive mode, an additional reshaped transparent output on the 17/TMDO and 19/TMDO_CLOCK pins is activated if at least one of the TMDS bits is set to ‘1’. The active path is automatically selected by the SSM.
Bit 0: Reserved Bit
This bit is reserved for future use and must be set to ‘0’.
rssiSysConf
Use the rssiSysConf variable for RSSI enabling/disabling and event signaling. For more details on the functional description, see RSSI Measurement from Related Links
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00DE | rssiSysConf | RssiEnable | — | rssiBufEvMask | RSSIbuf[4:0] | ||||
Bit 7: RssiEnable – RSSI Enable
0 = RSSI disabled
1 = RSSI enabled
Bit 6: Reserved Bit
This bit is reserved for future use and must be set to ‘0’.
Bit 5: rssiBufEvMask – SFIFO Fill Level Event Mask in Receive Mode
0 = No external event on pin 28 (EVENT) is generated if the SFIFO fill level is reached.
1 = An external event on pin 28 (EVENT) is generated if the SFIFO fill level is reached.
Bits 4..0: RSSIbuf[4:0] – SFIFO [4:0] Fill Level Threshold in Receive Mode
rxSetPathA[0], rxSetPathB[0]
The rxSetPathA/B[0] variables are used for RX event signaling and configuration for path A/B. For more details on the functional description, see RXMode(buffered) from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00DF | rxSetPathA[0] | — | rxBufEvMaskA | RXbufA[5:0] | |||||
0x00E1 | rxSetPathB[0] | — | rxBufEvMaskB | RXbufB[5:0] | |||||
Bit 7: Reserved Bit
This bit is reserved for future use and must be set to ‘0’.
Bit 6: rxBufEvMaskA/B – DFIFO Fill Level Path A/B in Receive Mode
0 = No external event on pin 28 (EVENT) is generated if the DFIFO fill level on path A/B is reached in receive mode.
1 = An external event on pin 28 (EVENT) is generated if the DFIFO fill level on path A/B is reached in receive mode.
Bits 5..0: RXbufA/B[5:0] – DFIFO A/B [5:0] Fill Level Threshold in Receive Mode
rxSetPathA[1], rxSetPathB[1]
The rxSetPathA/B[1] variables are mainly used for RX telegram handling control for path A and path B. For more details on the functional description, see RX Telegram Handling from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00E0 | rxSetPathA[1] | IWUPA | DARA | GAPMA | RXTEHA | — | — | — | RXMODA |
0x00E2 | rxSetPathB[1] | IWUPB | DARB | GAPMB | RXTEHB | — | — | — | RXMODB |
Bit 7: IWUPA/B – Intermittent WUP Path A/B
0 = Intermittent WUP disabled
1 = Intermittent WUP enabled
Bit 6: DARA/B – Demodulator Automatic Restart on Path A/B
0 = Demodulator automatic restart disabled
1 = Demodulator automatic restart enabled
Bit 5: GAPMA/B – Gap Mode Path A/B
0 = Gap mode disabled
1 = Gap mode enabled
Bit 4: RXTEHA/B – RX Telegram End Handling Path A/B
0 = Return to IDLEMode after EOT
1 = Stay in RXMode after EOT
Bits 3..1: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bit 0: RXMODA/B – RX Modulation Path A/B
0 = FSK modulation
1 = ASK modulation
rxSysEvent
The rxSysEvent variable contains the configuration masks for the system events. For a functional description, see Event Handling from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00E3 | rxSysEvent | IDCHKA_Mask | WCOKA_Mask | SOTA_Mask | EOTA_Mask | IDCHKB_Mask | WCOKB_Mask | SOTB_Mask | EOTB_Mask |
Bit 7: IDCHKA_Mask – ID Check OK on Path A Mask
0 = No external event on pin 28 (EVENT) is generated if ID check OK on path A.
1 = An external event on pin 28 (EVENT) is generated if ID check OK on path A.
Bit 6: WCOKA_Mask – Wake Check OK on Path A Mask
0 = No external event on pin 28 (EVENT) is generated if wake check OK on path A.
1 = An external event on pin 28 (EVENT) is generated if wake check OK on path A.
Bit 5: SOTA_Mask – Start of Telegram on Path A Mask
0 = No external event on pin 28 (EVENT) is generated if SOT on path A.
1 = An external event on pin 28 (EVENT) is generated if SOT on path A.
Bit 4: EOTA_Mask – End of Telegram on Path A Mask
0 = No external event on pin 28 (EVENT) is generated if EOT on path A.
1 = An external event on pin 28 (EVENT) is generated if EOT on path A.
Bit 3: IDCHKB_Mask – ID Check OK on Path B Mask
0 = No external event on pin 28 (EVENT) is generated if ID check OK on path B.
1 = An external event on pin 28 (EVENT) is generated if ID check OK on path B.
Bit 2: WCOKB_Mask – Wake Check OK on Path B Mask
0 = No external event on pin 28 (EVENT) is generated if wake check OK on path B.
1 = An external event on pin 28 (EVENT) is generated if wake check OK on path B.
Bit 1: SOTB_Mask – Start of Telegram on Path B Mask
0 = No external event on pin 28 (EVENT) is generated if SOT on path B.
1 = An external event on pin 28 (EVENT) is generated if SOT on path B.
Bit 0: EOTB_Mask – End of Telegram on Path B Mask
0 = No external event on pin 28 (EVENT) is generated if EOT on path A.
1 = An external event on pin 28 (EVENT) is generated if EOT on path A.
rxSysSet
The rxSysSet variable is used for enabling and disabling various RXMode features. For more details on the functional description, see General RX Settings from Related Links.
| Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x00E4 | rxSysSet | subChanneling_ENA | IdScan_ENA | IFAmplifier_ENA | PathValidAfterSOT_ENA | AntennaDampingPathB _DIS | AntennaDampingPathA _DIS | switching _SDTX | switching _SDRX |
Bit 7: subChanneling_ENA – Subchanneling Enable
0 = Disable subchanneling
1 = Enable subchanneling
Bit 6: IdScan_ENA – ID Check Enable
0 = Disable ID check
1 = Enable ID check
Bit 5: IFAmplifier_ENA – IF Amplifier Enable
This bit must always be set to ‘1’ during normal operation.
Bit 4: PathValidAfterSOT_ENA – Path Valid after Start of Telegram Enable
0 = Path valid after SOT disable
1 = Path valid after SOT enable
Bit 3: AntennaDampingPathA_DIS – Antenna Damping on Path A Disable
0 = Enable antenna damping on path A
1 = Disable antenna damping on path A
Bit 2: AntennaDampingPathB_DIS – Antenna Damping on Path B Disable
0 = Enable antenna damping on path B
1 = Disable antenna damping on path B
Bit 1: switching_SDTX – Antenna Switching to Pin 6
0 = Disable pin 6 as SPDT switch input
1 = Enable pin 6 as SPDT switch input
Bit 0: switching_SDRX – Antenna Switching to Pin 3
0 = Disable pin 3 as SPDT switch input
1 = Enable pin 3 as SPDT switch input
SFIDA, SFIDB
The SFIDA/B[3:0] variables are a copy of the start frame ID A/B registers (SFID[4:1]A/B) and contain the start frame ID pattern for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see Frame Synchronizer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00E5 | SFIDA[0] | SFID1A[7:0] | |||||||
0x00E6 | SFIDA[1] | SFID2A[7:0] | |||||||
0x00E7 | SFIDA[2] | SFID3A[7:0] | |||||||
0x00E8 | SFIDA[3] | SFID4A[7:0] | |||||||
0x00E9 | SFIDB[0] | SFID1B[7:0] | |||||||
0x00EA | SFIDB[1] | SFID2B[7:0] | |||||||
0x00EB | SFIDB[2] | SFID3B[7:0] | |||||||
0x00EC | SFIDB[3] | SFID4B[7:0] | |||||||
SFIDCA, SFIDCB
The SFICA/B variables are a copy of the start frame ID configuration registers (SFIDCA/B) and contain the start frame ID configuration for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see Frame Synchronizer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00ED | SFIDCA | SEMEA | — | — | SFIDTA[4:0] | ||||
0x00EE | SFIDCB | SEMEB | — | — | SFIDTB[4:0] | ||||
Bit 7: SEMEA/B – Serial Mode Enable for Path A/B
0 = Serial Mode Disabled
1 = Serial Mode Enabled
Bits 6..5: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bits 4..0: SFIDTA/B[4:0] – SFID Threshold for Path A/B
SFIDLA, SFIDLB
The SFIDLA/B variables are a copy of the start frame ID length registers (SFIDLA/B) and contain the start frame ID length settings for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see Frame Synchronizer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00EF | SFIDLA | — | — | SFIDLA[5:0] | |||||
0x00F0 | SFIDLB | — | — | SFIDLB[5:0] | |||||
Bits 7..6: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bits 5..0: SFIDLA/B[5:0] – SFID Length for Path A/B (0..32)
SOT1A, SOT1B
The SOT1A/B variables are a copy of the start of telegram conditions 1 registers (SOTC1A/B) and contain the SOT configuration during WUP check for path A and path B. For more details on the functional description, see RX Telegram Handling from Related Links. For more details on the hardware description, see RX DSP Control from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00F1 | SOT1A | WCOBOE | RROEA | SFIDEA | WUPEA | MANOEA | SYTOEA | AMPOEA | CAROEA |
0x00F2 | SOT1B | WCOAOE | RROEB | SFIDEB | WUPEB | MANOEB | SYTOEB | AMPOEB | CAROEB |
Bit 7: WCOB/AOE – Wake Check OK from Path B/A OK Enable
Bit 6: RROEA/B – RSSI Range OK Enable for Path A/B
Bit 5: SFIDEA/B – SFID Match Enable for Path A/B
Bit 4: WUPEA/B – Wake Up Pattern Match Enable for Path A/B
Bit 3: MANOEA/B – Manchester Coding OK Enable for Path A/B
Bit 2: SYTOEA/B – Symbol Timing Check OK Enable for Path A/B
Bit 1: AMPOEA/B – Demodulation Amplitude Check OK Enable for Path A/B
Bit 0: CAROEA/B – Carrier Check OK Enable for Path A/B
SOT2A, SOT2B
The SOT2A/B variables are a copy of the start of telegram conditions 2 registers (SOTC2A/B) and contain the SOT configuration during SOT check for path A and path B. For more details on the functional description, see RX Telegram Handling from Related Links. For more details on the hardware description, see RX DSP Control from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00F3 | SOT2A | WCOBOE | RROEA | SFIDEA | WUPEA | MANOEA | SYTOEA | AMPOEA | CAROEA |
0x00F4 | SOT2B | WCOAOE | RROEB | SFIDEB | WUPEB | MANOEB | SYTOEB | AMPOEB | CAROEB |
See SOT1A, SOT1B variables for the bit descriptions.
SOTtimeOutA, SOTtimeOutB
The SOTtimeOutA/B variables are a copy of the SOT OK time-out for path A/B registers (SOTTOA/B) and contain the start of telegram time-out configuration for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see Sequencer State Machine from Related Links.
|
Address Service0 |
Name |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
|
0x00F5 |
SOTtimeOutA |
SOTTOA[7:0] | |||||||
|
0x00F6 |
SOTtimeOutB |
SOTTOB[7:0] | |||||||
Bits 7..0: SOTTOA/B[7:0] – SOT Time-out for Path A/B
SOTTOA/B allows setting time-out periods between approximately 5 µs and 300 ms. A precise formula is given at the corresponding hardware register description.
SYCA, SYCB
The SYCA/B variables are a copy of the symbol check configuration registers (SYCA/B) and contain the symbol check configuration for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see Demodulator and Signal Checks from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00F7 | SYCA | SYTLA[3:0] | SYCSA[3:0] | ||||||
0x00F8 | SYCB | SYTLB[3:0] | SYCSB[3:0] | ||||||
Bits 7..4: SYTLA/B[3:0] – Symbol Timing Limit for Path A/B
Bits 3..0: SYCSA/B[3:0] – Symbol Check Size for Path A/B
TMUL
The TMUL variable contains the multiplier to calculate temperature compensation of the crystal. For more details on the functional description, see RF Calibration from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00FB | TMUL | TMUL[7:0] | |||||||
The TMUL value can be calculated by the following equation:
fRF: RF channel frequency
fStep = fXTO / (N x 216)
fXTO – Crystal oscillator frequency
N = 4 for Low-Band (315 MHz/433 MHz)
N = 2 for High-Band (868 MHz/915 MHz)
trxSysConf
The trxSysConf variable contains the enable bits for antenna switching and channel switching. For more details on the functional description, see General RX Settings from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x00FC | trxSysConf | — | — | — | — | TRPB_ENA | TRPA_ENA | AntennaSwitching_ENA | ChannelSwitch_ENA |
Bits 7..4: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bit 3: TRPB_ENA – Transparent RX Path B Enable
This setting is not used by the ATA8210/15 firmware. Use eepServices.RDOCR.ETRPB to activate the raw transparent output on path B.
Bit 2: TRPA_ENA – Transparent RX Path A Enable
This setting is not used by the ATA8210/15 firmware. Use eepServices.RDOCR.ETRPA to activate the raw transparent output on path A.
Bit 1: AntennaSwitching_ENA – Antenna Switching Enable
0 = Disable antenna switching
1 = Enable antenna switching
Bit 0: ChannelSwitch_ENA – Channel Switch Control Enable
0 = Disable channel switch control
1 = Enable channel switch control
WCOtimeOutA, WCOtimeOutB
The WCOtimeOutA/B variables are a copy of the WCO time-out for path A/B registers (WCOTOA/B) and contain the Wake Check OK time-out configuration for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see Sequencer State Machine from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0109 | WCOtimeOutA | WCOTOA[7:0] | |||||||
0x010A | WCOtimeOutB | WCOTOB[7:0] | |||||||
Bits 7..0: WCOTOA/B[7:0] – WCO Time-out for Path A/B
WCOTOA/B allows time-out periods to be set between approximately 5 µs and 300 ms. A precise formula is given at the corresponding hardware register description.
WUPA, WUPB
The WUPA/B[3:0] variables are a copy of the Wake-up Pattern A/B registers (WUP[4:1]A/B) and contain the Wake-up Pattern for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see Frame Synchronizer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x010B | WUPA[0] | WUP1A[7:0] | |||||||
0x010C | WUPA[1] | WUP2A[7:0] | |||||||
0x010D | WUPA[2] | WUP3A[7:0] | |||||||
0x010E | WUPA[3] | WUP4A[7:0] | |||||||
0x010F | WUPB[0] | WUP1B[7:0] | |||||||
0x0110 | WUPB[1] | WUP2B[7:0] | |||||||
0x0111 | WUPB[2] | WUP3B[7:0] | |||||||
0x0112 | WUPB[3] | WUP4B[7:0] | |||||||
WUPLA, WUPLB
The WUPLA/B variables are a copy of the Wake-up Pattern length registers (WUPLA/B) and contain the Wake-up Pattern length settings for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see Frame Synchronizer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0113 | WUPLA | — | — | WUPLA[5:0] | |||||
0x0114 | WUPLB | — | — | WUPLB[5:0] | |||||
Bits 7..6: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bits 5..0: WUPLA/B[5:0] – WUP Length for Path A/B (0..32)
WUPTA, WUPTB
The WUPTA/B variables are a copy of the Wake-up Pattern threshold registers (WUPTA/B) and contain the Wake-up Pattern threshold for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see Frame Synchronizer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0115 | WUPTA | — | — | — | WUPTA[4:0] | ||||
0x0116 | WUPTB | — | — | — | WUPTB[4:0] | ||||
Bits 7..5: Reserved Bits
These bits are reserved for future use and must be set to ‘0’.
Bits 4..0: WUPTA/B[4:0] – WUP Threshold for Path A/B
RXCPA[1:0], RXCPB[1:0]
The RXCPA/B[1:0] variables are a copy of the RX CRC polynomial registers (RXCPHA/B and RXCPLA/B) and contain the RX CRC polynomial for path A and path B. For more details on the functional description, see Receive CRC Checker from Related Links. For more details on the hardware description, see RX Buffer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0117 | RXCPA[0] | RXCPLA[7:0] | |||||||
0x0118 | RXCPA[1] | RXCPHA[7:0] | |||||||
0x011E | RXCPB[0] | RXCPLB[7:0] | |||||||
0x011F | RXCPB[1] | RXCPHB[7:0] | |||||||
Bits 7..0: RXCPLA/B[7:0] – RX CRC Polynomial Low Byte for Path A/B
Bits 7..0: RXCPHA/B[7:0] – RX CRC Polynomial High Byte for Path A/B
RXCIA[1:0], RXCIB[1:0]
The RXCIA/B[1:0] variables are a copy of the RX CRC initialization registers (RXCIHA/B and RXCILA/B) and contain the RX CRC initialization value for path A and path B. For more details on the functional description, see Receive CRC Checker from Related Links. For more details on the hardware description, see RX Buffer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0119 | RXCIA[0] | RXCILA[7:0] | |||||||
0x011A | RXCIA[1] | RXCIHA[7:0] | |||||||
0x0120 | RXCIB[0] | RXCILB[7:0] | |||||||
0x0121 | RXCIB[1] | RXCIHB[7:0] | |||||||
Bits 7..0: RXCILA/B[7:0] – RX CRC Init Value Low Byte for Path A/B
Bits 7..0: RXCIHA/B[7:0] – RX CRC Init Value High Byte for Path A/B
RXCSBA, RXCSBB
The RXCSBA/B variables are a copy of the RX CRC skip bits registers (RXCSBA/B) and contain the RX CRC skip bits value for path A and path B. For more details on the functional description, see Receive CRC Checker from Related Links. For more details on the hardware description, see RX Buffer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x011B | RXCSBA | RXCSBA[7:0] | |||||||
0x0122 | RXCSBB | RXCSBB[7:0] | |||||||
Bits 7..0: RXCSBA/B[7:0] – RX CRC Skip Bit Number for Path A/B
RXTLA[1:0], RXTLB[1:0]
The RXTLA/B[1:0] variables are a copy of the RX telegram length registers (RXTLHA/B and RXTLLA/B) and contain the telegram length setting in RXMode(buffered) for path A and path B. For more details on the functional description, see Telegram Settings and Signal Checks from Related Links. For more details on the hardware description, see RX Buffer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x011C | RXTLA[0] | RXTLLA[7:0] | |||||||
0x011D | RXTLA[1] | — | — | — | — | RXTLHA[3:0] | |||
0x0123 | RXTLB[0] | RXTLLB[7:0] | |||||||
0x0124 | RXTLB[1] | — | — | — | — | RXTLHB[3:0] | |||
Bits 7..0: RXTLLA/B[7:0] – RX Telegram Length Low Byte for Path A/B
Bits 3..0: RXTLHA/B[3:0] – RX Telegram Length High Byte for Path A/B
RXBC1
The RXBC1 variable is a copy of the RX buffer control 1 register (RXBC1) and contains the settings for the RX buffer configuration for path A and path B. For more details on the functional description, see General RX Settings from Related Links. For more details on the hardware description, see RX Buffer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0125 | RXBC1 | RXMSBB | RXCBLB[1:0] | RXCEB | RXMSBA | RXCBLA[1:0] | RXCEA | ||
Bit 7: RXMSBB – RX MSB First for Path B
Bits 6..5: RXCBLB[1:0] – RX CRC Bit Length for Path B
Bit 4: RXCEB – RX CRC Enable for Path B
Bit 3: RXMSBA – RX MSB First for Path A
Bits 2..1: RXCBLA[1:0] – RX CRC Bit Length for Path A
Bit 0: RXCEA – RX CRC Enable for Path A
RSSC
The RSSC variable is a copy of the receive signal strength configuration register (RSSC) and contains the control settings of the RSSI buffer. For more details on the functional description, see RSSI Measurement from Related Links. For more details on the hardware description, see RSSI Buffer from Related Links.
Address Service0 | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x0138 | RSSC | — | RSPKF | RSHRX | RSWLH | RSUP[3:0] | |||
Bit 7: Reserved Bit
This bit is reserved for future use and must be set to ‘0’.
Bit 6: RSPKF – RSSI Peak Values to SFIFO
Bit 5: RSHRX – RSSI High Band Reception
Bit 4: RSWLH – RSSI Within Low and High Limits
Bits 3..0: RSUP[3:0] – RSSI Update Period