4.4.3.2.1.10 DMMB – Demodulator Mode for Path B
This register selects the main operating modes of the demodulator and the data filter. It must only be modified if the block receiving the settings is disabled (RDPR.PRPTA = 1). Modifying the settings during operation may lead to unstable operation.
| Name: | DMMB |
| Offset: | 0x0A1 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DMNEB | DMHB | DMPB | DMATB[4:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – DMNEB Demodulator NRZ Enable for Path B
| Bit 7 | Description |
|---|---|
0 | Matched Manchester filter is used for data reception and TMDO output. |
1 | Symbol-based (NRZ) filter is used for data reception and TMDO output. |
Bit 6 – DMHB Demodulator Hold Mode for Path B
| Bit 6 | Description |
|---|---|
0 | Hold mode deactivated – To be used for telegrams with up to two identical consecutive symbols. Adapts better to changing signal conditions. Not suitable for longer consecutive high or low periods. |
1 | Hold mode activated – To be used for NRZ or other reception with up to eight identical symbols in sequence. This mode freezes the DC compensation loop after a symbol change until the next signal edge is detected. |
Bit 5 – DMPB Demodulator Received Data Polarity Selection for Path B
| Bit 5 | Description |
|---|---|
0 | For Manchester coding: Rising edge in the middle of a bit is considered a ‘ For NRZ coding: Higher frequency (FSK) and active carrier (ASK) is considered a ‘ |
1 | For Manchester coding: Falling edge in the middle of a bit is considered a ‘ For NRZ coding: Lower frequency (FSK) and no carrier (ASK) is considered a ‘ |
Bits 4:0 – DMATB[4:0] Demodulator Amplitude Threshold for Path B
1’ if no error occurred during the symbol check time. The recommended threshold is calculated differently for ASK and FSK modulation.Recommended DMATB Setting for FSK
The maximum useful amplitude threshold for a given FSK signal depends on the expected deviation and the data rate settings:
- Equation parameters:
- MIN_DEVIATION_B: The lowest possible frequency deviation in Hz of the useful signal on path B
- ATSCAL_B: Amplitude threshold scaling on path B. See DMDNB Setting versus Amplitude Threshold Scaling on Path B (ATSCAL_B) in the DMDRB from Related Links.
- MAVFL_B: Moving average filter length on path B. See DMAB Setting versus Moving Average Filter Length and Symbol Rate Factor on Path B (MAVFL_B, SR_F_B) in the DMDRB from Related Links.
- CLK_BB: Baseband clock frequency in Hz. See equation (13) in Bandwidth Scaling. See Bandwidth Scaling in the Channel Filter from Related Links.
- PLL_GAIN_B: FSK PLL gain on path B. See PLL Gain on Path B versus DMPGB Setting in the DMCRB from Related Links.
Using a higher value results in a very frequent or permanent error indication because the modulation amplitude threshold is similar to or higher than the minimum deviation (MIN_DEVIATION_B) of the useful signal.
The recommended setting for DMATB is half of the calculated maximum value (DMATB_MAX_FSK).
Raising this value increases the severity of this check.Recommended DMATB Setting for ASK
- Equation parameters:
- ATSCAL_B: Amplitude threshold scaling on path B. See DMDNB Setting versus Amplitude Threshold Scaling on Path B (ATSCAL_B) in the DMDRB from Related Links.
- MAVFL_B: Moving average filter length on path B. See DMAB Setting versus Moving Average Filter Length and Symbol Rate Factor on Path B (MAVFL_B, SR_F_B) in the DMDRB from Related Links.
- DMDNB: Down-sampling on path B. See DMDNB Setting versus Amplitude Threshold Scaling on Path B (ATSCAL_B) in the DMDRB from Related Links.