Selects the moving average filter length
for the data filter and initial data rate for the clock recovery on path A.Table 4-13. DMAA Setting versus
Moving Average Filter Length and Symbol Rate Factor on Path A (MAVFL_A,
SR_F_A)| DMAA | MAVFL_A | SR_F_A |
|---|
| 0 | 12 | 10 |
| 1 | 11 | 11 |
| 2 | 10 | 12 |
| 3 | 9 | 13 |
| 4 | 9 | 14 |
| 5 | 8 | 15 |
| 6 | 8 | 16 |
| 7 | 7 | 17 |
| 8 | 7 | 18 |
| 9 | 6 | 19 |
| 10 | 6 | 20 |
| 11 | 6 | 21 |
| 12 | 5 | 22 |
| 13 | 5 | 24 |
| 14 | 4 | 26 |
| 15 | 4 | 28 |
The recommended settings for this register are provided by the
configuration tool after selecting the desired target data rate for path A. They
can also be calculated by using this procedure:
Calculation of the symbol
rate factor.- Equation parameters:
- SymbolRatePathA:
Maximum expected symbol rate in Hz on the useful signal for path
A
- CLK_BB: Baseband
clock frequency in Hz. See equation (13) in Bandwidth
Scaling. See Bandwidth Scaling in the Channel
Filter from Related Links.
- SR_F_A: Must be
in the range of 10 to 28, if possible 10 to 19
For more details on finding the corresponding DMDNA setting, see
DMDNA
Setting versus Amplitude Threshold Scaling on Path A (ATSCAL_A) in the
Demodulator Register Description from Related
Links.