4.4.3.2.1.2 RXFOB – Received Frequency Offset versus Intermediate Frequency on Path B (FSK Only)
| Name: | RXFOB |
| Offset: | 0x09F |
| Reset: | 0x00 |
The RXFOB register
provides the frequency difference between the selected receive frequency and the
currently received signal on path B. This register is updated continuously if the RX
path B is working. It is held in the reset state if path B is disabled (RDPR.PRFLT =
1 or RDPR.PRPTB = 1) or the complete RX DSP is
turned off (RDCR.RDEN = 0).
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXFOB[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |