The counter
register (T1CNT) contains an 8-bit counter value. It is only read when Timer1 is
disabled (T1ENA = 0). Reading the register during operation may lead to
corrupted values since the timer can run on asynchronous
clocks.
Bit
7
6
5
4
3
2
1
0
T1CNT[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – T1CNT[7:0] Timer1 Counter
Value
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.