4.9.7.2.1.1 T1CR – Timer1 Control Register
| Name: | T1CR |
| Offset: | 0x011 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| T1ENA | T1TOS | T1RES | T1TOP | T1CRM | T1CTM | T1OTM | |||
| Access | R/W | R/W | W | R/W | R | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – T1ENA Timer1 Enable
1’ to enable Timer1.
If the T1ENA bit is written to logic ‘0’, Timer1 is disabled.
Reading this bit shows the actual state of Timer1. Because internal synchronization
requires 2½ asynchronous CL1 clock cycles to enable or disable Timer1, it may take
some time to read a logic ‘1’ after having enabled Timer1. The same
applies for disabling.Care has to be taken if the T1ENA or T1CR register is
written by consecutive cbi/sbi instructions. For example, clearing the T1ENA bit
with a cbi instruction followed by a cbi/sbi instruction on another bit of the
T1CR re-enables the timer. (The read-modify-write sequence is still reading the
T1ENA = 1 and writing it back, thus, enabling the
timer).
The asynchronous clock can be forced on without synchronization by
writing a logic ‘1’ to the T1ENA bit twice within four AVR
clock cycles. This can be useful for slow clocks, for example, when the first
edge of a newly enabled oscillator leads to an increased counter
value.
Bit 6 – T1TOS Timer1 Toggle with Start
1’ if the modulator output of Timer1 must be toggled when
the timer is enabled with T1ENA. If the T1TOS bit is written to logic
‘0’, the modulator output of Timer1 is not toggled with the
timer enables.Bit 5 – T1RES Timer1 Reset
1’ to reset the prescaler and counter. This is only
allowed if the timer is stopped (T1ENA = 0). The T1RES bit is
automatically cleared one cycle after the write.Bit 4 – T1TOP Timer1 Toggle Output Preset
1’ to set the toggle flip-flop. Clearing the T1TOP resets
the toggle flip-flop. This bit allows the programmer to preset the toggle output
flip-flop in the modulator of Timer1. If the timer is stopped, this bit shows the
actual value of the toggle flip-flop.1, no
output preset is possible.Bit 3 – Reserved Bit
0’.Bit 2 – T1CRM Timer1 Compare Reset Mask
1’ to enable the counter reset if a match of the counter
with the compare register occurs. If the T1CRM bit is written to logic
‘0’, the counter reset is disabled.Bit 1 – T1CTM Timer1 Compare Toggle Mask
1’ to enable the compare toggle. If the T1CTM bit is
written to logic ‘0’, the compare toggle is disabled. A match of
the counter with the compare register generates an output clock of the counter
(CLKT1).Bit 0 – T1OTM Timer1 Overflow Toggle Mask
1’ to enable the overflow toggle. If the T1OTM bit is
written to logic ‘0’, the overflow toggle is disabled. A counter
overflow generates an output clock of the counter
(CLKT1).