4.7.11 FEBIA – RF
Front-End Amplifier Bias
| Name: | FEBIA |
| Offset: | 0x10E |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | IFAEN | | | | | | | | |
| Access | R/W | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – IFAEN IF Amplifier
Enable
If this bit is set
to ‘1’, the additional IF amplifier is added to the RX chain. This
enhances the sensitivity by approximately 2-3 dB. The in-band compression is
degraded by 10 dB while the out-band compression remains nearly
unchanged.
Bit 6 – Reserved
bit
This bit is reserved
and read as ‘0’.
Bit 5 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 4 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 3 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 2 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 1 – Reserved bit
This bit is reserved and read
as ‘0’.
Bit 0 – Reserved bit
This bit is reserved and read
as ‘0’.