4.7.4 FELNA – RF Front-End LNA Bias Register

Name: FELNA
Offset: 0x103
Reset: 0x00

Bit 76543210 
 LBL[3:0]LBH[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – LBL[3:0] LNA Bias Low-Band

LBL[3:0] sets the current of the Low-Band LNA.

Bits 3:0 – LBH[3:0] LNA Bias High-Band

LBH[3:0] sets the current of the High-Band LNA. These eight bits were derived during the calibration and stored in the factory-locked EEPROM. The values must be copied to the RF front-end register before using the LNA. Firmware does this by default.